alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Switzerland

Your Authorized Swagelok Sales and Service Center

Ball Valve GB Serie

GB Series Ball Valve

You need a valve you can trust to provide reliable, safe performance in demanding environments. We have you covered. The newly launched Swagelok full flow ball valve was designed to meet your specifications on regard of pressure and flow.

In case you want to reduce time and costs for installation, maintenance and inventory and improve safety at the same time, the Swagelok® ball valve of the new GB Series could be the perfect fit for your application. An allrounder applicable for various industries, full-flow valve designed for extended operation in harsh environments at a working pressure of 413 bar (6000 psig) is now available.

 

Added safety. Simplyfied installation.

Swagelok General Service Ball Valve

Check out the GB Series ball valve catalog

The Swagelok GB series ball valve features bidirectional flow design and integral with Swagelok end connections that simplify system design and reduce installation time.

 

General Service Ball Valves - Overview

Working pressures up to 413 bar (6000 psig) with temperatures from –40 to 121˚C (-40 to 250˚F)

Swagelok tube fitting end connections are avaiable in fractional (3/8 inch - 1 inch) 
and metric (12 mm - 25 mm), female pipe end connections in fractional (3/8 inch - 1 inch)

Available in corrosion-resistant body materials: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276 

Mechanically locked end screw design (patent pending) provides increased safety

Optional NACE MR0175/ISO 15156 for sour gas

Have a look at some projects in gas pressure regulation and gas distribution panel that have already been realized with the newly launched product.

LEARN MORE ABOUT SWAGELOK® FULL FLOW BALL VALVE

Do you have a certain question or need support from Swagelok Switzerland?

We are here to help! info@arborag.ch | Tel. +41 56 485 61 61