Life Science with Swagelok | Support for Pharma and Biochemistry
Innovations in life sciences play a crucial role in our local economy. Swagelok offers specific products and services to support companies in the life sciences sector in the development and manufacturing of pharmaceutical and biopharmaceutical products, biotechnologies, cosmetics, as well as gas supply and control systems in research laboratories.
With numerous successful projects and decades of experience, our sales engineers are your partners in systems where critical media are used and where safety and purity are paramount. This includes applications such as vaccine production or laboratories for research and development of new substances.
Components Swagelok Offers for the Life Science Industry:
Pharmaceutical Hoses & End Connections
Our pharmaceutical hoses and end connections meet the highest standards for cleanliness and safety. The range includes:
At our facility in Wohlen (AG), we tailor pharmaceutical hoses and end connections to your requirements. Learn more about the process here. Our pharmaceutical end connections offer you maximum flexibility and safety.
Die Swagelok Pharma-Schläuche sind für grösstmögliche Flexibilität ausgelegt
Additional Products for the Life Science Sector
For high-pressure applications in the pharmaceutical field, whether in liquid chromatography (HPLC), synthesizers, reactors, or gas supply in small dimensions, components with FDA-compliant greases and seals are used. These are available, like Swagelok fittings with 3.1 certificates. For more information, contact our sales team.
For aggressive media, FDA-compliant PFA products and components made from Hastelloy are also available:
- Ball valves
- Regulating and shut-off valves
- Check valves
- Quick couplings
- Pressure / Process regulators (Series K, RHPS)
- Hoses
Good to know: If you need an FDA-compliant product, choose the suffix 16222. This indicates that the ball valve and all seals, coatings, etc., are made from FDA-compliant material (e.g., SS-43GS6MM-16222). Ask our sales engineers for help.
These specialty regulators have been specifically designed for pharmaceutical applications and feature FDA/USP Class VI compliant EPDM seals. The ultra-high purity gas regulators of the PRS and TBRS series are rated for pressures up to 232 psi (16.0 bar) and are available with sanitary clamp connections. The PRS series pressure regulator includes a knob handle for pressure adjustment, while the TBRS series tank vent regulators feature a screw adjustment for pressure tuning. The sanitary line of pressure regulators is best suited for use with clean/dry gases for purging, interization, vessel venting, and other process-oriented applications.
For more information and FAQs regarding tank blanketing or interization, visit the german FAQ.
Services and Support
Hose Assembly Service
We offer customized hoses with end connections for a safe and tight fluid systems.
Our hoses assembled in-house at our plant in Wohlen (AG).
HOSE ASSEMBLY SERVICE
Hose Safety
Hoses are a convenient and quick way to connect two points in your Fluid System but make sure to take the necessary steps to ensure safety and avoid costly downtime. How you get in 3 steps to hose safety and lower plant costs.
Consulting & Service
Industrial hoses often do not get the attention they deserve. We are happy if we can support you with our Hose Advisory Services (HAS) or with a Hose Training. Request a consultation or a training now via mail.
Do you have questions or need consulting? We are looking forward to hear from you!