alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Switzerland

Your Authorized Swagelok Sales and Service Center

Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

Catalog
Flange to Swagelok Tube Fittings provide a threadless, weldless transition from flanged piping systems to tubing systems with a full range of sealing faces, including flat face, raised face, and RTJ. Flange types meet ASME, DIN, EN, and JIS standards. Standard and special-order flange adapters available.

Specifications

Pressure Ratings Up to 6000 psig / 413.7 bar
Temperature Ratings –20 to 1000° / –29 to 538°C)
Material 316 stainless steel, alloy 20, alloy 400, alloy 600, alloy C-276
End Connections
   Types Metric and fractional Swagelok tube fittings and tube adapters
   Sizes 1/16 to 2 in.; 3 to 50 mm

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."