Flexible Tubing — Convoluted Metal Tubing
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Tubing — Convoluted Metal Tubing — Convoluted Metal TubingYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
321-4-X-2-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-6-X-12 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-4-X-12FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-6FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-6-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-12DFO 321 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting 321-4-X-12 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-12DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-6-X-6 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-4-X-12-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-18DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-6-X-24-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-4-X-24-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-2 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-4FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-24DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-4 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-6DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-8-X-24-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-3-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-4-X-24 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-36DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-4-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-6 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-8-X-12 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-8-X-1-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-6-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-4-X-12DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-24DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-24FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-36FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-6-X-12-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-8-X-36-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-12DFR 321 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 321-6-X-24 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-8-X-6 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-6-X-1 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End
Product Availability by Store Location
Hours